Ethernet-Based Automation of Modular Skids
Space-saving and easy to combine thanks to ethernet communication
Modular skids are designed to make production in the process industry more flexible. For this purpose, the process skids must be easily combinable in order to expand or relocate production capacities. This calls for standardized interfaces between the modules. Ethernet is the ideal communication interface here. Proprietary multicore connectors or other point-to-point solutions are far more complex to assemble and also less standardized. Furthermore, space on the process modules is also limited.
Your Benefits
- Space-saving through highest packing density
- Ethernet enables connection to other skids and control systems
- Parallel data access for deeper process analysis and optimization
- Global use thanks to multi-protocol Ethernet (Profinet, Ethernet/IP, Modbus-TCP)
Space-saving through integrated ex-separation
The I/O system excom with ethernet gateway for mounting in zone 2 is therefore perfectly suited for signal connection of actuators and sensors to process modules. The system enables the connection of intrinsically safe devices up to zone 1 and 0. The ex-separation is already integrated in the system. Users thus save the space required for a separate isolating level. But even compared to similar systems, excom offers the highest packing density on the market. In the decentrally designed process skids, installation as an on-site I/O system is possible. The wiring paths between field device and I/O level are extremely short here. The individual systems can be easily connected to each other and to the control system via ethernet.
Parallel data access enables analysis
In addition to improved connectivity, the ethernet gateway offers the possibility of parallel data access. In this way, data from the field devices can be transmitted to outsourced IT systems in addition to the user data. Especially in new processes and agile production systems, this allows faster analysis with the support of the latest algorithms. The outsourced systems only have read access to the data. This prevents manipulation of the control system. Thanks to Turck multiprotocol, the ethernet gateway can be used in networks with Profinet, Ethernet/IP or Modbus-TCP.
- Motoryzacja
- Wykrywanie karoserii
- Zdecentralizowane monitorowanie stacji chłodniczych za pomocą RFID
- Cele spawalnicze robotów połączone w sieci Ethernet+
- Monitorowanie obiegu chłodzenia zacisków spawalniczych
- Monitorowanie przepływu w myjkach bębnowych
- Monitorowanie stanu silników
- Łatwe monitorowanie poziomu chłodziwa w frezarkach CNC
- Tłocznia
- Nadwoziownia
- Lakiernia
- Montaż
- Układ przeniesienia napędu
- Wykrywanie przedmiotu za pomocą UHF RFID
- Monitorowanie podawania smarów chłodzących do maszyn
- Kontrola ciśnienia hydraulicznego w tłoczniach
- Pomiar ciśnienia procesu na podnośnikach
- Warsztat blacharski – kontrola jakości końcówek spawalniczych
- Montaż końcowy – wykrywanie czarnych części na czarnym panelu drzwi
- Montaż końcowy – wykrywanie przeźroczystego szkła dachu panoramicznego
- Układy napędowe – detekcja gumowej uszczelki w bloku silnika
- Detekcja samochodów elektrycznych
- Zrealizowane aplikacje
- Samobieżne wózki 4.0
- RFID Guides AGV in Suspension Production
- Linia produkcyjna tłumików wyposażona w koncentratory połączeniowe IO/Link
- Gotowi na wyspy
- Czujniki nakrętek do przyspawania.
- Identyfikowalność RFID
- RFID w produkcji silników
- Produkcja zderzaków z identyfikacją
- Rozwiązania dla lakierni
- Czujniki spawania i montażu
- Czujniki kąta dla systemów montażowych.
- Identyfikacja narzędzi
- System Pick-to-Light przy montażu zderzaków
- Unikalny produkt przenośnika taśmowego
- RFID w hali montażu nadwozi
- Przemysł Chemiczny
- Energia
- Żywność i napoje
- Logistyka
- ZDECENTRALIZOWANE STEROWANIE MUTINGIEM ELEKTROCZUŁEGO SPRZĘTU
- KOMPAKTOWE MODUŁY WEJŚĆ / WYJŚĆ STERUJĄ SEGMENTAMI PRZENOŚNIKA ROLKOWEGO
- KONTROLA POJEMNIKÓW
- SZYBKIE WYKRYWANIE TAGÓW PRZY BRAMACH MAGAZYNOWYCH
- Wykrywanie przedmiotu za pomocą UHF RFID
- Prewencyjne utrzymanie ruchu w aplikacjach przenośników rolkowych
- Detekcja kontenerów transportowych
- DETEKCJA POZIOMU W NACZYNIACH
- IDENTYFIKACJA NACZYŃ KRIOGENICZNYCH
- IDENTYFIKACJA KONTENERÓW MOBILNYCH ZA POMOCĄ HANDHELDÓW
- IDENTYFIKACJA POJEMNIKÓW NA ŻYWNOŚĆ
- TIER 1 - IDENTYFIKACJA ZDERZAKÓW JUST-IN-SEQUENCE
- MONITOROWANIE STANU MAGAZYNÓW
- CHRONA PRZED KOLIZJĄ NA WÓZKACH WYSOKIEGO SKŁADOWANIA TYPU REACH STACKERS
- Success Stories
- BUFOROWANIE ZIEMNIAKÓW
- STEROWNIKI PLC IP67 KONTROLUJĄCE TRANSPORT W CHŁODNIACH
- STEROWANIE PRĘDKOŚCIĄ ZA POMOCĄ CZUJNIKA RADAROWEGO QT50
- ZASILACZE IP67 DO PRZENOŚNIKÓW
- Modular Conveyor System
- ROZWIĄZANIA RFID DLA MAGAZYNÓW
- RFID wspiera wózki AGV w produkcji zawiesi
- IDENTYFIKACJA RFID W PRZEMYŚLE FARMACEUTYCZNYM
- UHF RFID W CENTRUM DYSTRYBUCJI ŻYWNOŚCI
- AUTONOMICZNA POMOC PRZY PARKOWANIU CIĘŻARÓWEK
- Sprzęt mobilny
- Automatyczna kompensacja pochylenia
- Dystrybucja sygnałów w opryskach polowych
- Pomiar kąta w opryskiwaczu ciągnikowym
- Monitorowanie przepływu materiałów w kombajnie zbożowym
- Określenie położenia kąta wysięgnika
- Oświetlenie przestrzeni z osprzętem w wozach strażackich
- Dwuosiowy pomiar nachylenia kombajnu zbożowego
- Ochrona przed kolizją na wózkach wysokiego składowania typu Reach Stackers
- Success Stories
- Selektywne zbieranie szparagów z autonomicznym robotem
- Pomiar pozycji za pomocą RFID i enkodera
- Kontrola prędkości za pomocą czujnika radarowego QT50
- RFID Prowadzi wózek mobilny AGV w produkcji części do układów zawieszenia.
- Kompaktowe moduły we/wy na jachcie premium
- Wykopy na morzu
- Niech woda płynie
- Uwaga pociąg!
- Dobre połączenie
- Naprzeciw zimie
- Inteligentne dźwigi
- Wyjątkowe podnośniki
- Bezpieczne przejażdżki
- Budowanie w przyszłości
- Dokładne pozycjonowanie wysokości
- Zapobieganie kumulacjom
- Wskaźnik kąta
- Ropa i gaz
- Przemysł opakowaniowy
- Farmacja
- Kontrola połączeń rurowych w strefie ex przy pomocy RFID
- Zdecentralizowana weryfikacja opakowań dla produktów farmaceutycznych przy pomocy systemu RFID
- Automate Modular Skids
- Pharmaceutical Skids with Decentralized I/O Technology
- Izolacja ex w modułowych instalacjach procesowych
- Control of Valve Interfaces
- Monitorowanie siłowników ćwierćobrotowych
- Wykrywanie kolanek rur
- Zdalne sygnały IO
- Planowanie i budowa super skidów
- Łatwe podłączanie urządzeń obiektowych
- Identyfikacja naczyń kriogenicznych
- Identyfikacja mobilnych pojemników
- Identyfikacja mobilnych pojemników przy pomocy czytników ręcznych
- Identyfikacja węży procesowych dla prekursorów
- Identyfikacja przyłączy węży procesowych w obszarach sterylnych
- Identyfikacja przyłączy węży procesowych w strefie 1 ex
- Identyfikacja big bagów i bioreaktorów
- Identyfikacja produktów jednorazowego użytku
- Success Stories
- Bezkontaktowe przekazywanie zasilania I sygnałów dwustanowych
- HMI steruje mieszalnikiem przemysłowym
- Programowalna w codesys bramka BL20 steruje systemem do przetwarzania obrazu
- RFID identyfikuje farmaceutyki
- Pomiar prędkości głowic mieszających w mieszadłach magnetycznych
- Bezpieczna procesowo identyfikacja mediów płynnych
- Półprzewodniki
Select Country
Turck worldwide